IESNA:LM-63-2002
[TEST]P954438
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29455
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4078.6 4608.2 5135.8 5582.2 5923.1 6130 6282.2 6440.5 6590.7 6763.1
6974.2 7201.4 7483.5 7791.9 8177.4 8727.3 9486.2 10513 11868.5 13603.4
15849.6 18542.3 21038.1 22486.9 22211 20084.4 16143.9 11712.2 7515.9 5342.7
3687 2311.2 1286.5 280 0 0 0
4078.6 4529 5007.9 5397.5 5687.7 5878.4 6010.3 6154.4 6306.6 6462.8
6659.6 6895 7169 7473.3 7838.6 8317.5 8960.7 9810.9 10898.5 12410.2
14380.5 16271.7 17199 16880.4 15762.4 13887.4 10933 7398.3 3995.4 2359.9
1300.7 582.4 225.2 28.4 0 0 0
4078.6 4482.4 4853.7 5125.6 5330.6 5454.3 5541.6 5655.2 5754.6 5850
5983.9 6162.5 6373.5 6576.4 6793.6 7059.4 7371.9 7747.3 8207.9 8668.5
8808.5 8345.9 7175 5801.3 4271.3 2964.6 2094.1 1511.7 1061.2 763
515.4 308.4 172.5 77.1 14.2 0 0
4078.6 4366.7 4642.7 4845.6 4963.3 5024.2 5066.8 5085 5072.9 5026.2
4957.2 4920.7 4880.1 4782.7 4569.6 4265.3 3948.7 3646.4 3386.6 3210.1
3120.8 3039.7 2928.1 2739.3 2595.3 2483.7 2138.7 1732.9 1144.4 801.5
572.2 397.7 263.8 113.6 16.2 0 0
4078.6 4251.1 4449.9 4600.1 4681.2 4701.5 4654.9 4529 4326.1 4062.3
3778.3 3549 3398.8 3307.5 3234.5 3126.9 2972.7 2824.6 2708.9 2648
2648 2664.3 2668.3 2652.1 2532.4 2268.6 1988.6 1801.9 1517.8 1219.5
884.7 580.3 316.5 123.8 8.1 0 0
4078.6 4157.7 4253.1 4362.7 4441.8 4433.7 4326.1 4117.1 3863.5 3626.1
3429.2 3289.2 3208.1 3147.2 3076.2 2966.6 2812.4 2625.7 2443.1 2299
2221.9 2232.1 2295 2337.6 2321.3 2250.3 2096.1 1846.5 1568.5 1306.8
1061.2 834 606.7 353.1 152.2 0 0
4078.6 4031.9 4062.3 4139.4 4224.7 4265.3 4202.4 4064.4 3910.2 3772.2
3632.2 3473.9 3309.5 3149.2 2993 2828.6 2648 2457.3 2276.7 2128.6
1996.7 1885.1 1789.7 1728.8 1710.6 1704.5 1672 1599 1473.2 1296.6
1000.4 685.8 379.4 200.9 73 0 0
4078.6 3948.7 3873.6 3889.9 4013.6 4171.9 4295.7 4305.8 4218.6 4080.6
3920.3 3729.6 3508.4 3275 3053.9 2842.8 2641.9 2447.1 2272.6 2136.7
2037.3 1972.3 1919.6 1854.6 1755.2 1599 1436.6 1318.9 1213.4 1095.7
941.5 728.5 468.7 271.9 89.3 0 0
4078.6 3849.3 3674.8 3648.4 3770.1 4076.5 4405.3 4559.5 4512.8 4338.3
4129.3 3916.2 3691 3441.4 3191.8 2948.3 2719.1 2508 2323.4 2181.3
2073.8 1998.7 1968.3 1948 1903.3 1805.9 1688.2 1554.3 1418.4 1260.1
1067.3 831.9 612.8 385.5 125.8 0 0
4078.6 3753.9 3492.2 3362.3 3425.2 3733.6 4186.1 4549.3 4636.6 4484.4
4230.8 3987.3 3762 3526.6 3293.3 3059.9 2828.6 2603.4 2406.6 2256.4
2130.6 2047.4 1986.5 1960.2 1921.6 1850.6 1749.1 1635.5 1511.7 1373.7
1183 939.5 689.9 379.4 117.7 4.1 0
4078.6 3668.7 3380.6 3210.1 3234.5 3510.4 3928.4 4293.7 4498.6 4441.8
4228.7 3987.3 3762 3538.8 3319.7 3100.5 2873.3 2650.1 2455.3 2290.9
2150.9 2055.5 1984.5 1941.9 1897.2 1816.1 1696.4 1566.5 1436.6 1284.4
1095.7 848.2 616.9 328.7 89.3 0 0
4078.6 3652.5 3309.5 3072.1 3027.5 3210.1 3536.8 3910.2 4157.7 4182.1
4050.2 3845.2 3642.3 3453.6 3266.9 3066 2855 2641.9 2445.1 2276.7
2132.6 2029.1 1939.9 1858.7 1761.3 1617.2 1416.3 1183 963.8 783.2
604.7 403.8 245.5 123.8 10.1 0 0
4078.6 3553 3131 2798.2 2633.8 2641.9 2745.4 2885.4 2997 3055.9
3055.9 2982.8 2889.5 2790.1 2680.5 2564.8 2451.2 2327.4 2179.3 2027.1
1881 1714.6 1542.1 1392 1239.8 1034.9 831.9 683.8 566.1 450.5
330.8 204.9 95.4 26.4 0 0 0
4078.6 3480 2995 2591.2 2341.6 2234.1 2199.6 2195.5 2183.4 2165.1
2126.5 2053.5 1966.2 1862.8 1741 1641.6 1544.2 1469.1 1420.4 1400.1
1373.7 1316.9 1225.6 1109.9 972 827.9 694 576.3 464.7 363.2
259.7 146.1 62.9 10.1 0 0 0
4078.6 3443.5 2903.7 2463.4 2173.2 2029.1 1954.1 1889.1 1816.1 1734.9
1661.9 1603 1536.1 1481.3 1416.3 1351.4 1282.4 1193.1 1093.7 1010.5
925.3 848.2 781.2 728.5 669.6 596.6 515.4 434.2 347 265.8
180.6 113.6 54.8 2 0 0 0
4078.6 3413 2848.9 2396.4 2092 1929.7 1830.3 1734.9 1643.6 1552.3
1465 1390 1318.9 1247.9 1183 1120.1 1053.1 984.1 919.2 850.2
785.3 728.5 677.7 622.9 558 501.2 436.3 363.2 280 207
150.2 89.3 30.4 0 0 0 0
4078.6 3441.4 2867.2 2406.6 2077.8 1887.1 1759.3 1661.9 1578.7 1497.5
1416.3 1339.2 1260.1 1189.1 1124.1 1059.2 992.3 919.2 846.2 771.1
706.1 651.4 604.7 564.1 523.5 478.9 418 351 292.2 241.5
186.7 127.8 46.7 0 0 0 0
4078.6 3457.7 2887.5 2420.8 2069.7 1838.4 1702.4 1615.2 1538.1 1456.9
1379.8 1302.7 1233.7 1168.8 1107.9 1043 978 905 831.9 758.9
694 647.3 608.7 576.3 537.7 485 413.9 355.1 310.5 263.8
207 138 54.8 16.2 0 0 0
4078.6 3457.7 2909.8 2439 2063.6 1799.8 1655.8 1572.6 1495.5 1418.4
1333.1 1260.1 1197.2 1128.2 1061.2 994.3 925.3 856.3 787.3 722.4
669.6 635.1 602.7 568.2 515.4 442.4 353.1 310.5 265.8 217.1
158.3 83.2 34.5 8.1 0 0 0
4078.6 3526.6 2997 2524.3 2114.4 1808 1645.6 1558.4 1481.3 1416.3
1341.3 1270.2 1201.3 1134.3 1065.3 998.3 929.3 862.4 799.5 742.7
696 659.5 622.9 578.3 513.4 409.9 308.4 265.8 223.2 176.5
125.8 73 38.6 16.2 4.1 0 0
4078.6 3567.2 3055.9 2583.1 2159 1836.4 1655.8 1560.4 1485.3 1416.3
1345.3 1276.3 1209.4 1142.4 1077.5 1012.5 945.6 880.6 819.8 765
718.3 679.8 639.2 588.5 517.4 409.9 304.4 261.8 217.1 172.5
119.7 71 40.6 20.3 10.1 0 0
4078.6 3583.5 3094.4 2633.8 2199.6 1887.1 1663.9 1570.6 1487.4 1428.5
1361.6 1294.6 1229.7 1164.7 1101.8 1040.9 976 911.1 850.2 789.3
740.6 700.1 657.4 610.8 523.5 416 322.6 282.1 235.4 188.7
133.9 81.2 48.7 30.4 18.3 8.1 0
4078.6 3697.1 3271 2830.7 2394.4 2010.9 1741 1590.8 1509.7 1444.7
1385.9 1325 1264.2 1203.3 1140.4 1077.5 1014.6 949.6 890.8 834
783.2 736.6 689.9 637.2 572.2 489 385.5 328.7 280 231.3
176.5 111.6 69 44.6 32.5 16.2 0
4078.6 3782.3 3431.3 3039.7 2621.7 2223.9 1891.2 1641.6 1517.8 1444.7
1385.9 1327.1 1268.2 1207.3 1146.5 1081.5 1012.5 949.6 888.8 831.9
785.3 736.6 685.8 629 566.1 497.1 418 351 302.3 253.6
202.9 146.1 75.1 44.6 28.4 14.2 0
4078.6 3863.5 3618 3307.5 2960.5 2579 2205.7 1846.5 1574.6 1459
1390 1327.1 1268.2 1207.3 1142.4 1079.5 1012.5 945.6 880.6 811.7
746.7 685.8 629 576.3 531.6 478.9 413.9 345 280 229.3
184.7 138 77.1 34.5 18.3 6.1 0
4078.6 3993.4 3875.7 3695.1 3402.9 3068.1 2733.3 2392.4 1950 1594.9
1426.5 1347.4 1282.4 1219.5 1158.6 1095.7 1030.8 965.9 898.9 827.9
760.9 694 633.1 576.3 521.5 464.7 403.8 345 280 213.1
164.4 115.7 73 38.6 18.3 8.1 0
4078.6 4127.3 4151.6 4127.3 3987.3 3768.1 3508.4 3220.2 2850.9 2374.1
1881 1515.8 1341.3 1262.1 1203.3 1146.5 1085.6 1032.8 982.1 921.2
860.4 785.3 710.2 641.2 586.4 533.7 586.4 614.8 464.7 371.3
245.5 180.6 103.5 50.7 24.3 12.2 0
4078.6 4259.2 4435.7 4579.8 4636.6 4591.9 4447.9 4259.2 4082.6 3871.6
3549 3110.7 2597.3 2073.8 1649.7 1424.5 1359.5 1310.8 1225.6 1148.5
1089.6 1036.9 961.8 907 955.7 992.3 836 635.1 385.5 288.1
215.1 156.2 105.5 60.9 30.4 10.1 0
4078.6 4393.1 4723.8 5032.3 5261.6 5393.5 5401.6 5326.5 5255.5 5233.2
5219 5158.1 5038.4 4888.2 4697.5 4476.3 4198.3 3932.5 3839.1 4188.1
4945 5665.4 5772.9 5003.9 3530.7 2092 1235.7 777.2 537.7 393.7
298.3 215.1 146.1 83.2 32.5 8.1 0
4078.6 4523 4987.6 5448.2 5833.8 6081.3 6199 6239.6 6280.2 6351.2
6460.8 6602.8 6773.3 6929.5 7085.8 7203.5 7390.1 7724.9 8349.9 9372.6
10699.7 12138.3 13542.5 14622 14747.8 13735.3 11791.3 9212.3 6432.4 4019.7
2335.5 1390 791.4 298.3 91.3 4.1 0
4078.6 4569.6 5107.3 5641 6083.4 6375.6 6521.7 6584.6 6643.4 6724.6
6836.2 6970.1 7144.6 7321.1 7511.9 7771.6 8145 8688.8 9492.3 10606.3
12085.6 14037.6 16699.8 20003.3 22133.9 21618.5 20037.8 17862.5 15514.8 13286.8
11008.1 8494 5813.5 3417.1 1385.9 349 0
4078.6 4604.1 5188.5 5797.3 6280.2 6596.7 6753 6799.7 6824 6836.2
6866.6 6907.2 6960 6982.3 7053.3 7211.6 7489.6 7931.9 8648.2 9701.3
11119.7 13098.1 16074.9 20449.7 26267.2 28117.8 26624.4 24852.9 22892.8 20851.5
17840.2 13940.2 9715.5 5914.9 2335.5 746.7 0
4078.6 4681.2 5371.1 6075.3 6657.6 7010.7 7112.1 7049.2 6899.1 6682
6442.5 6213.2 5986 5774.9 5671.5 5795.2 6335 7292.7 8451.4 9537
10565.7 11765 13404.5 15768.5 20295.5 25717.3 24611.5 21983.7 20259 19078
17395.8 14962.9 11689.9 8136.9 3181.7 523.5 0
4078.6 4721.8 5559.8 6326.9 6939.7 7237.9 7231.9 6974.2 6566.3 6136.1
5728.3 5387.4 5123.6 4969.4 5121.6 5878.4 7166.9 8741.5 10403.4 12154.6
14070.1 15894.3 17635.3 19654.3 22639.1 26449.9 27190.5 25226.3 23022.6 20764.2
18081.7 14480 10214.7 4945 1935.8 217.1 0
4078.6 4784.7 5600.4 6408 7033 7333.3 7205.5 6751 6176.7 5716.1
5306.2 4979.5 4746.2 4693.4 5133.7 6300.5 8033.4 10210.6 12895.2 16158.1
19735.4 23414.3 27091.1 30396.5 34152.5 37606.1 38480.6 36899.9 33886.7 29866.9
24581 17302.5 11229.3 6209.2 2995 347 0
4078.6 4788.8 5610.6 6408 7012.7 7280.6 7150.7 6708.3 6138.2 5626.8
5216.9 4896.3 4685.3 4715.7 5328.5 6704.3 8688.8 11290.1 14595.6 18357.6
22192.7 25946.6 29722.9 33614.8 38016 41215.9 41396.5 38872.3 34473.1 28653.5
22570.1 16764.8 10955.3 6373.5 2526.3 318.6 0
4078.6 4788.8 5590.3 6359.3 6913.3 7166.9 7136.5 6850.4 6410.1 5927.1
5496.9 5176.3 4955.2 4936.9 5419.8 6629.2 8402.7 10523.1 13000.7 15748.2
18493.6 21251.2 23901.3 26563.5 30211.9 33787.2 34743 32963.4 29938 25999.4
21602.2 16744.5 12611.1 7509.9 2850.9 251.6 0
4078.6 4734 5480.7 6180.8 6688.1 6947.8 7031 6984.3 6791.5 6501.4
6178.7 5868.3 5600.4 5456.4 5590.3 6245.7 7436.8 8972.9 10610.4 12128.2
13593.2 14879.7 16093.1 17789.5 21015.8 24256.4 23838.4 21086.8 18546.4 16300.1
13495.8 10141.7 6803.7 3309.5 929.3 113.6 0
4078.6 4732 5399.5 6014.4 6458.8 6706.3 6848.4 6939.7 6986.3 7000.5
6976.2 6907.2 6822 6728.6 6714.4 6878.8 7382 8262.7 9496.4 10900.5
12509.7 14506.3 17144.2 20569.4 24169.1 24846.8 21076.7 16287.9 11980.1 8723.3
6846.3 5001.8 3628.1 2134.7 594.5 24.3 0
4078.6 4620.4 5182.4 5699.9 6077.3 6304.5 6473 6619.1 6755 6927.5
7114.2 7300.9 7538.3 7765.5 8074 8534.6 9198.1 10145.7 11580.3 13536.4
15926.7 18700.6 21995.9 25680.8 27001.8 25055.8 20455.8 15350.5 10366.9 7477.4
5409.7 3609.8 2173.2 501.2 12.2 0 0
4078.6 4608.2 5135.8 5582.2 5923.1 6130 6282.2 6440.5 6590.7 6763.1
6974.2 7201.4 7483.5 7791.9 8177.4 8727.3 9486.2 10513 11868.5 13603.4
15849.6 18542.3 21038.1 22486.9 22211 20084.4 16143.9 11712.2 7515.9 5342.7
3687 2311.2 1286.5 280 0 0 0
